
calcActive())">
Unica - push-button - 1-way - 10 A 250 VAC - 1 m - ivory
E82T25N_MB_G1
AEDÂ 92.68
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E82T25N_MB_G1
Unica - push-button - 1-way - 10 A 250 VAC - 1 m - ivory
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Unica - push-button - 1-way - 10 A 250 VAC - 1 m - ivory
AEDÂ 92.68
Product Details
Rated current | 10 A at 250 V AC 50/60 Hz |
---|---|
Part Number | E82T25N_MB_G1 |
Activity | HDCWD |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account