UNI DIMMER WITH SW WE
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
UNI DIMMER WITH SW WE
Excl. Tax
Excl. Tax
Product Details
Load Type | 250 V low voltage incandescent lamp - 0...250 W - 220...240 V AC |
---|---|
Pincode Group | default |
Part Number | E8732RD250U_WE |
Activity | HDCWD |
ambient air temperature for storage | -5-60 °C |
Colour | white |
Cover Plate Colour Tint | white |
current consumption | at 220...240 V |
depth | 46.4 mm |
device mounting | flush |
Device Presentation | complete product |
Dimmer Application | light |
Dimmer Control | dimming |
Embedding Depth | 25.5 mm |
fixing mode | by screws |
height | 86 mm |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
product or component type | dimmer + switch |
Provided Equipment | white |
Quantity per set | 1 piece |
range | AvatarOn |
range of product | AvatarOn C |
relative humidity | 0-95 % |
sale per indivisible quantity | 1 |
Surface Finish | glossy |
Surface Treatment | untreated |
Switch Application | control |
Switch Function | dimmer |
Type of Packing | plastic bag |
width | 86 mm |
Wire Stripping Length | 10 mm |
Dimmer additional information | 3-wire connection |
Total number of wires | 3 |
ambient air temperature for operation | -5-45 °C |