
calcActive())">
Ultimate - Switched Socket 2 USB charger - 2 gang - 13A - polished - black
GGBGU34202USBBPB
AED 366.07
AED 265.00
AED 366.07
AED 366.07
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBGU34202USBBPB
Ultimate - Switched Socket 2 USB charger - 2 gang - 13A - polished - black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Part Number | GGBGU34202USBBPB |
---|---|
Activity | HDCWD |
Actuator | rocker |
Clamping Connection Capacity | 2 x 6 mm² for solid cable(s), 3 x 4 mm² for solid cable(s), 5 x 2.5 mm² for solid cable(s), 3 x 4 mm² for stranded cable(s), 5 x 2.5 mm² for stranded cable(s) |
Colour | front plate: black |
depth | 35 mm |
device mounting | surface, flush |
Device Presentation | complete product |
Directives | 2006/95/EC - low voltage directive, 2004/108/EC - electromagnetic compatibility |
fixing mode | 2 screw: M3.5 26 mm, 2 screw: M3.5 32 mm |
height | 87.5 mm |
Integrated Connection Type | 2 USB port 5 V DC 2.1 A, 2 socket-outlet 250 V AC 13 A 50/60 Hz |
IP degree of protection | IP20 |
Material | steel |
net weight | 0.29 kg |
Number of Gangs | 2 gangs |
Pilot Light | without LED |
product or component type | switched socket with USB charger |
Quality Labels | CE |
Quantity per set | set of 1 |
range | Ultimate |
Surface Finish | polished |
Switch Function | 1-pole |
Type of Installation | indoor |
Type of Packing | bag |
width | 147.5 mm |
standards | BS 1363-2 |
product compatibility | mobile/tablet Apple, mobile/tablet Samsung, mobile/tablet LG, mobile/tablet Blackberry, mobile/tablet HTC, mobile/tablet Sony, mobile/tablet Huawei Technologies |
connections - terminals | screw terminals |