
calcActive())">
Schneider Electric GGBGU3424DWPN Ultimate, GGBGU3424DWPN
GGBGU3424DWPN
AEDÂ 406.61
AEDÂ 294.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBGU3424DWPN
Schneider Electric GGBGU3424DWPN Ultimate, GGBGU3424DWPN
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric GGBGU3424DWPN Ultimate, GGBGU3424DWPN
AEDÂ 406.61
AEDÂ 294.00
Description
How to Video
Product Details
Rated current | 13 A at 220...240 V AC 50/60 Hz |
---|---|
Part Number | GGBGU3424DWPN |
Activity | HDCWD |
Weight | 359.6 g |
Package1 Length*Width*Height | 15.4 cm x 9.7 cm x 4 cm |
Actuator | rocker |
Aesthetic Name | Screwless flat plate |
Clamping Connection Capacity | 2 x 6 mm² for solid cable(s), 3 x 4 mm² for solid cable(s), 5 x 2.5 mm² for solid cable(s), 3 x 4 mm² for stranded cable(s), 5 x 2.5 mm² for stranded cable(s) |
Colour | front plate: pearl nickel, interior: white |
Colour | Front Plate: Pearl Nickel, Interior: White |
Connections - Terminals | screw terminals |
depth | 30.5 mm |
device application | USB charger |
device mounting | flush, surface |
Device Presentation | complete product |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility, 2019/1782/EC - ecodesign |
Earth Circuit | standard earth |
fixing mode | 2 screw: M3.5 26 mm diameter: 3.5 mm, 2 screw: M3.5 32 mm diameter: 3.5 mm |
height | 87.5 mm |
Integrated Connection Type | 2 socket-outlet 220...250 V AC 13 A 50/60 Hz, 2 USB port 5 V DC 4 A |
IP degree of protection | IP20 |
Material | stainless steel |
net weight | 0.31 kg |
Number of Gangs | 2 gangs |
Outlet Standard | BS 1363 |
Pilot Light | silver without LED |
Product Brand | Schneider Electric |
product compatibility | mobile/tablet Apple, mobile/tablet Samsung, mobile/tablet LG, mobile/tablet Blackberry, mobile/tablet HTC, mobile/tablet Sony, mobile/tablet Huawei Technologies |
product or component type | switched socket with USB charger |
Quality Labels | CE |
Quantity per set | set of 1 |
range | Ultimate |
Socket Additional Information | earthed |
standards | BS 1363-2 |
Surface Finish | metallic |
Switch Function | 2-pole |
Type of Installation | indoor |
Type of Packing | box |
width | 147.5 mm |
standards | BS 1363-2 |
product compatibility | mobile/tablet Apple, mobile/tablet Samsung, mobile/tablet LG, mobile/tablet Blackberry, mobile/tablet HTC, mobile/tablet Sony, mobile/tablet Huawei Technologies |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account