Ultimate Slimline - unswitched fused connection - neon - white
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Ultimate Slimline - unswitched fused connection - neon - white
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 13 A at 230 V AC |
Part Number | GU5001 |
Activity | HDCWD |
Aesthetic Name | Slimline |
Colour | white |
depth | 23 mm |
device application | protection |
fixing mode | by screws |
fuse type | blade type |
height | 86 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
mounting support | wall mounted |
Number of Gangs | 1 gang |
Pilot Light | red neon indicator |
product or component type | unswitched fused connection |
Quantity per set | set of 10 |
range | Ultimate |
range of product | Ultimate |
Switch Function | - |
width | 86 mm |
standards | BS 1363 |
connections - terminals | screw terminals |