
calcActive())">
Ultimate Slimline - switched socket - 2P - 1 gang - white
GU3010D
AEDÂ 27.87
AEDÂ 21.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GU3010D
Ultimate Slimline - switched socket - 2P - 1 gang - white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate Slimline - switched socket - 2P - 1 gang - white
AEDÂ 27.87
AEDÂ 21.00
Product Details
Rated current | 13 A at 230 V AC 50 Hz |
---|---|
Part Number | GU3010D |
Activity | HDCWD |
Actuator | rocker |
Aesthetic Name | Slimline |
Colour Code | RAL 9010 |
Colour | white moulded matt |
depth | 30 mm |
device application | power supply |
device mounting | wall mounted |
Device Presentation | complete product |
Earth Circuit | standard earth |
fixing mode | by screws M3.5 x 30 mm |
height | 86 mm |
IP degree of protection | IP20 |
Material | plastic |
mounting mode | horizontal |
Number of Gangs | 1 gang |
Outlet Poles Configuration | 2P |
Outlet Standard Description | 3 pins |
Pilot Light | without neon indicator |
product or component type | switched socket |
Quantity per set | set of 10 |
range | Ultimate |
range of product | Ultimate |
Socket Number | 1 |
width | 86 mm |
Outlet standard deviation | British |
standards | BS |
connections - terminals | screw terminal |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account