Ultimate Slimline - switched socket - 2P - 1 gang - red
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Ultimate Slimline - switched socket - 2P - 1 gang - red
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 13 A at 230 V AC 50 Hz |
Part Number | GU3010DRD |
Activity | HDCWD |
Actuator | rocker |
Aesthetic Name | Slimline |
Colour | red moulded matt |
depth | 30 mm |
device mounting | wall mounted |
Device Presentation | complete product |
Earth Circuit | standard earth |
fixing mode | by screws M3.5 x 30 mm |
height | 86 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
Number of Gangs | 1 gang |
Outlet Poles Configuration | 2P |
Outlet Standard Description | 3 pins |
Pilot Light | without neon indicator |
product or component type | switched socket |
Quantity per set | set of 10 |
range of product | Ultimate |
width | 86 mm |
Outlet standard deviation | British |
standards | BS 1363 |
connections - terminals | screw terminal |