Ultimate Slimline - flex outlet - 20 A - white
SKU :
GU2003
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 34.14
AEDÂ 25.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
circuit breaker Easypact EZC250N - TMD - 125 A - 4 poles 3d
Ultimate Slimline - flex outlet - 20 A - white
AEDÂ 34.14
AEDÂ 25.00
- Specifications
- Reviews
Overview
| Rated current | 20 A |
|---|---|
| Part Number | GU2003 |
| Activity | HDCWD |
| accessory / separate part category | connection accessories |
| Aesthetic Name | Slimline |
| Colour | white moulded matt |
| Depth | 24 mm |
| fixing mode | by screws |
| Height | 86 mm |
| IP degree of protection | IP20 |
| Material | plastic |
| mounting mode | flush-mounted |
| Number of Gangs | 1 gang |
| product or component type | flex outlet |
| Quantity per set | set of 10 |
| Range | Ultimate |
| range of product | Ultimate |
| width | 86 mm |
| standards | BS 5733 |
| Range Compatibility | Ultimate flex outlet |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Rated current | 20 A |
|---|---|
| Part Number | GU2003 |
| Activity | HDCWD |
| accessory / separate part category | connection accessories |
| Aesthetic Name | Slimline |
| Colour | white moulded matt |
| Depth | 24 mm |
| fixing mode | by screws |
| Height | 86 mm |
| IP degree of protection | IP20 |
| Material | plastic |
| mounting mode | flush-mounted |
| Number of Gangs | 1 gang |
| product or component type | flex outlet |
| Quantity per set | set of 10 |
| Range | Ultimate |
| range of product | Ultimate |
| width | 86 mm |
| standards | BS 5733 |
| Range Compatibility | Ultimate flex outlet |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account