Ultimate Slimline - 2-pole switch with flex outlet - 1 gang - white
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Ultimate Slimline - 2-pole switch with flex outlet - 1 gang - white
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 32 A at 230 V AC |
Part Number | GU4031 |
Activity | HDCWD |
Aesthetic Name | Slimline |
device application | control |
height | 86 mm |
IP degree of protection | IP20 |
Number of Gangs | 1 gang |
Pilot Light | red neon indicator |
product or component type | switch with flex outlet |
Quantity per set | set of 10 |
range | Ultimate |
range of product | Ultimate |
Switch Function | 2-pole |
width | 86 mm |
standards | BS EN 60669-1 |
connections - terminals | screw terminals |