![Ultimate - screwless plate Grid system - 9 gangs - stainless steel main product photo](https://eshop-ae.se.com/media/catalog/product/placeholder/default/Image_Placeholder.jpg)
Ultimate - screwless plate Grid system - 9 gangs - stainless steel
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Ultimate - screwless plate Grid system - 9 gangs - stainless steel
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Part Number | GUGS09G-SS |
Activity | HDCWD |
Aesthetic Name | Grid system |
Colour | stainless steel matt |
device application | mounting |
fixing mode | by screws |
height | 156 mm |
Installation Direction | horizontal/vertical |
IP degree of protection | IP20 |
Material | stainless steel |
mounting mode | flush-mounted |
Number of Gangs | 9 gangs |
product or component type | front plate |
Quantity per set | set of 1 |
range | Ultimate |
width | 216 mm |
Range Compatibility | Ultimate front plate |