Ultimate - screwless plate Grid system - 3 gangs - pearl nickel

GUGS03GPN
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

How to Video

Product Details

Pincode Group default
Part Number GUGS03GPN
Activity HDCWD
Aesthetic Name Grid system
Colour pearl nickel matt
device application mounting
fixing mode by screws
height 88 mm
Installation Direction horizontal/vertical
IP degree of protection IP20
Material stainless steel
mounting mode flush-mounted
Number of Gangs 3 gangs
product or component type front plate
Quantity per set set of 1
range Ultimate
range of product Ultimate
width 88 mm
Range Compatibility Ultimate front plate

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Ultimate - screwless plate Grid system - 3 gangs - pearl nickel
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Ultimate Grid system - 2-way switch module - 1 gang - white
GUG202MW

In stock

AED 16.00
AED 21.44
Exclusive Metal clad - surface grid mounting box - 3...4 gangs - grey
GBG02

In stock

AED 23.00
AED 32.03