Ultimate - screwless plate Grid system - 2 gangs - black nickel

GUGS02GBN
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

How to Video

Product Details

Pincode Group default
Part Number GUGS02GBN
Activity HDCWD
Aesthetic Name Grid system
Colour black nickel brilliant
device application mounting
fixing mode by screws
height 88 mm
Installation Direction horizontal/vertical
IP degree of protection IP20
Material stainless steel
mounting mode flush-mounted
Number of Gangs 2 gangs
product or component type front plate
Quantity per set set of 1
range Ultimate
range of product Ultimate
width 88 mm
Range Compatibility Ultimate front plate

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Ultimate - screwless plate Grid system - 2 gangs - black nickel
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Ultimate Grid system - 2-way switch module - 1 gang - black
GUG202MB

In stock

AED 15.00
AED 21.04
Ultimate Grid system - 2-way switch module - 1 gang - black
GUG102MB

Out of stock

Ultimate Grid system - 1-way switch module - 1 gang - black
GUG101MB

In stock

AED 10.96
AED 18.02
Exclusive Metal clad - surface grid mounting box - 1...2 gangs - grey
GBG01

In stock

AED 13.00
AED 18.50