Ultimate Screwless flat plate - unswitched fused connection - pearl nickel

GU5403WPN
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

How to Video

Product Details

Pincode Group default
Rated current 13 A at 230 V AC
Part Number GU5403WPN
Activity HDCWD
Weight 188.0 g
Package1 Length*Width*Height 9.6 cm x 9.6 cm x 4 cm
Aesthetic Name Screwless flat plate
Colour white, pearl nickel
Colour White, Pearl Nickel
Connections - Terminals screw terminals
depth 23 mm
fixing mode by screws
height 88 mm
IP degree of protection IP20
Material steel
mounting support wall mounted
Number of Gangs 1 gang
Pilot Light without neon indicator
product or component type unswitched fused connection
Quantity per set set of 1
range of product Ultimate
standards BS 1363
Switch Function -
width 88 mm
standards BS 1363
connections - terminals screw terminals

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Ultimate Screwless flat plate - unswitched fused connection - pearl nickel
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.