
calcActive())">
Ultimate Screwless flat plate - unswitched fused connection - pearl nickel
GU5400WPN
AEDÂ 109.16
AEDÂ 79.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GU5400WPN
Ultimate Screwless flat plate - unswitched fused connection - pearl nickel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate Screwless flat plate - unswitched fused connection - pearl nickel
AEDÂ 109.16
AEDÂ 79.00
Description
How to Video
Product Details
Rated current | 13 A at 230 V AC |
---|---|
Part Number | GU5400WPN |
Activity | HDCWD |
Weight | 178.0 g |
Package1 Length*Width*Height | 10.3 cm x 9 cm x 4.2 cm |
Aesthetic Name | Screwless flat plate |
Colour | pearl nickel, white |
Colour | White, Pearl Nickel |
Connections - Terminals | screw terminals |
depth | 23 mm |
fixing mode | by screws |
height | 88 mm |
IP degree of protection | IP20 |
Material | steel |
mounting support | wall mounted |
Number of Gangs | 1 gang |
Pilot Light | without neon indicator |
product or component type | unswitched fused connection |
Quantity per set | set of 1 |
range of product | Ultimate |
standards | BS 1363 |
Switch Function | - |
width | 88 mm |
standards | BS 1363 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account