Ultimate Screwless flat plate - TV/FM socket - coaxial - 2 gangs - pearl nickel
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Ultimate Screwless flat plate - TV/FM socket - coaxial - 2 gangs - pearl nickel
Excl. Tax
Excl. Tax
Description
Product Details
Pincode Group | default |
---|---|
Part Number | GU7420WPN |
Activity | HDCWD |
Aesthetic Name | Screwless flat plate |
depth | 24 mm |
fixing mode | by screws |
height | 88 mm |
IP degree of protection | IP20 |
Material | steel |
Number of Gangs | 1 gang |
product or component type | TV/FM socket |
Quantity per set | set of 1 |
Radio Connector | male |
range of product | Ultimate |
Tv Socket Type | TV/FM |
width | 88 mm |
standards | BS 3041 |