Ultimate Screwless flat plate - TV/FM socket - coaxial - 1 gang
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Ultimate Screwless flat plate - TV/FM socket - coaxial - 1 gang
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 16 AX at 250 V AC, fluorescent |
Show Accessory | No |
Part Number | GU7410BAB |
Activity | HDCWD |
Weight | 160.000 g |
Package1 Length*Width*Height | 96.000 mm x 40.000 mm x 94.000 mm |
Aesthetic Name | Screwless flat plate |
depth | 24 mm |
device application | cover |
fixing mode | by screws |
height | 88 mm |
IP degree of protection | IP20 |
Number of Gangs | 1 gang |
product or component type | TV/FM socket |
Quantity per set | set of 1 |
Radio Connector | male |
range | Ultimate |
standards | BS 3041 |
Tv Socket Type | TV/FM |
width | 88 mm |
standards | BS 3041 |