Ultimate Screwless flat plate - switched socket - 1 gang - chrome
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Ultimate Screwless flat plate - switched socket - 1 gang - chrome
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 13 A at 230 V AC 50 Hz |
Part Number | GU3410-BPC |
Activity | HDCWD |
Actuator | rocker |
Aesthetic Name | Screwless flat plate |
Colour | chrome |
depth | 30 mm |
device application | power supply |
device mounting | wall mounted |
Device Presentation | complete product |
Earth Circuit | standard earth |
fixing mode | by screws M3.5 x 30 mm |
height | 88 mm |
IP degree of protection | IP20 |
Material | stainless steel |
mounting mode | horizontal |
Number of Gangs | 1 gang |
Outlet Poles Configuration | 1P |
Outlet Standard Description | 3 pins |
Pilot Light | without neon indicator |
product or component type | switched socket |
Quantity per set | set of 1 |
range | Ultimate |
Socket Number | 1 |
width | 88 mm |
Outlet standard deviation | British |
standards | BS |
connections - terminals | screw terminal |