Ultimate Screwless flat plate - switched socket - 1 gang - antique brass
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Ultimate Screwless flat plate - switched socket - 1 gang - antique brass
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 13 A at 230 V AC 50 Hz |
Show Accessory | No |
Part Number | GU3410BAB |
Activity | HDCWD |
Weight | 173.0 g |
Package1 Length*Width*Height | 9.5 cm x 9.5 cm x 4 cm |
Actuator | rocker |
Aesthetic Name | Screwless flat plate |
Colour | antique brass |
Colour | Antique Brass |
Connections - Terminals | screw terminal |
depth | 30 mm |
device mounting | wall mounted |
Device Presentation | complete product |
Earth Circuit | standard earth |
fixing mode | by screws M3.5 x 30 mm |
height | 88 mm |
IP degree of protection | IP20 |
Material | steel |
Number of Gangs | 1 gang |
Outlet Poles Configuration | 1P |
Outlet Standard | British |
Outlet Standard Description | 3 pins |
Pilot Light | without neon indicator |
product or component type | switched socket |
Quantity per set | set of 1 |
range | Ultimate |
Socket Number | 2 |
standards | BS 1363 |
width | 88 mm |
Outlet standard deviation | British |
standards | BS 1363 |
connections - terminals | screw terminal |