Ultimate Screwless flat plate - switched fused connection - neon - brass
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Ultimate Screwless flat plate - switched fused connection - neon - brass
Excl. Tax
Excl. Tax
Description
Product Details
Pincode Group | default |
---|---|
Rated current | 13 A at 230 V AC |
Part Number | GU5411BBN |
Activity | HDCWD |
Aesthetic Name | Screwless flat plate |
Colour | brass, black |
depth | 26 mm |
fixing mode | by screws |
height | 88 mm |
IP degree of protection | IP20 |
Material | steel |
mounting support | wall mounted |
Number of Gangs | 1 gang |
Pilot Light | neon indicator |
product or component type | switched fused connection |
Quantity per set | set of 1 |
range of product | Ultimate |
Switch Function | switch |
width | 88 mm |
standards | BS 1363 |
connections - terminals | screw terminals |