Ultimate Screwless flat plate - shaver socket - white metal/white
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Ultimate Screwless flat plate - shaver socket - white metal/white
Excl. Tax
Excl. Tax
Description
Product Details
Pincode Group | default |
---|---|
Part Number | GU7490WPW |
Activity | HDCWD |
Aesthetic Name | Screwless flat plate |
Colour | painted white polished, white |
depth | 47 mm |
device mounting | flush |
fixing mode | by screws M3.5 x 30 mm |
height | 148 mm |
input voltage | 230 V AC 50 Hz |
IP degree of protection | IP20 |
Material | steel |
product or component type | shaver socket |
Quantity per set | set of 1 |
range of product | Ultimate |
width | 88 mm |
standards | BS EN 61558-2-5 |
connections - terminals | screw terminals |