
calcActive())">
Ultimate Screwless flat plate - shaver socket - brass/black
GU7490-BPB
AEDÂ 308.96
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
GU7490-BPB
Ultimate Screwless flat plate - shaver socket - brass/black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate Screwless flat plate - shaver socket - brass/black
AEDÂ 308.96
Product Details
Part Number | GU7490-BPB |
---|---|
Activity | HDCWD |
Weight | 0 |
Package1 Length*Width*Height | x x |
Aesthetic Name | Screwless flat plate |
Colour | brass polished, black |
Colour | Brass Polished, Black |
Connections - Terminals | screw terminals |
depth | 47 mm |
device mounting | flush |
fixing mode | by screws M3.5 x 30 mm |
height | 148 mm |
input voltage | 230 V AC 50 Hz |
IP degree of protection | IP20 |
Material | steel |
product or component type | shaver socket |
Quantity per set | set of 1 |
range | Ultimate |
standards | BS EN 61558-2-5 |
width | 88 mm |
standards | BS EN 61558-2-5 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account