
calcActive())">
Ultimate Screwless flat plate - rocker plate switch - 3 gangs - black nickel
GU1432BBN
AEDÂ 119.58
AEDÂ 87.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GU1432BBN
Ultimate Screwless flat plate - rocker plate switch - 3 gangs - black nickel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate Screwless flat plate - rocker plate switch - 3 gangs - black nickel
AEDÂ 119.58
AEDÂ 87.00
Description
How to Video
Product Details
Rated current | 16 AX at 230 V AC |
---|---|
Part Number | GU1432BBN |
Activity | HDCWD |
Aesthetic Name | Screwless flat plate |
control type | rocker |
depth | 24 mm |
device mounting | wall mounted |
height | 88 mm |
IP degree of protection | IP20 |
Material | steel |
Number of Gangs | 3 gangs |
product or component type | plate switch |
Quantity per set | set of 1 |
range | Ultimate |
range of product | Ultimate |
Switch Function | 1-pole 2-way |
width | 88 mm |
standards | BS EN 60669-1 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account