Ultimate Screwless flat plate - pin rnd switched skt - 1 gang - stainless stl Bl
SKU :
GU3490-BSS
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 124.68
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
1. Easy-clip screwless front plate for simple removal and replacement
2. Curved, matching metal rocker retracts to its original position after depression
3. Full 16AX rating for Fluorescent and inductive loads
Ultimate Screwless flat plate - pin rnd switched skt - 1 gang - stainless stl Bl
AEDÂ 124.68
- Specifications
- Reviews
Overview
| Rated current | 15 A at 230 V AC 50 Hz |
|---|---|
| Part Number | GU3490-BSS |
| Activity | HDCWD |
| Weight | 0 |
| Package1 Length*Width*Height | x x |
| Actuator | rocker |
| Aesthetic Name | Screwless flat plate |
| Colour | stainless steel |
| Colour | Stainless Steel |
| Connections - Terminals | screw terminal |
| Depth | 30 mm |
| device mounting | wall mounted |
| Device Presentation | complete product |
| Earth Circuit | standard earth |
| fixing mode | by screws M3.5 x 30 mm |
| Height | 88 mm |
| IP degree of protection | IP20 |
| Material | steel |
| Number of Gangs | 1 gang |
| Outlet Poles Configuration | 1P |
| Outlet Standard Description | round pin |
| Pilot Light | without neon indicator |
| product or component type | switched socket |
| Quantity per set | set of 1 |
| range of product | Ultimate |
| Socket Number | 2 |
| standards | BS 546 |
| width | 88 mm |
| standards | BS 546 |
| connections - terminals | screw terminal |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Rated current | 15 A at 230 V AC 50 Hz |
|---|---|
| Part Number | GU3490-BSS |
| Activity | HDCWD |
| Weight | 0 |
| Package1 Length*Width*Height | x x |
| Actuator | rocker |
| Aesthetic Name | Screwless flat plate |
| Colour | stainless steel |
| Colour | Stainless Steel |
| Connections - Terminals | screw terminal |
| Depth | 30 mm |
| device mounting | wall mounted |
| Device Presentation | complete product |
| Earth Circuit | standard earth |
| fixing mode | by screws M3.5 x 30 mm |
| Height | 88 mm |
| IP degree of protection | IP20 |
| Material | steel |
| Number of Gangs | 1 gang |
| Outlet Poles Configuration | 1P |
| Outlet Standard Description | round pin |
| Pilot Light | without neon indicator |
| product or component type | switched socket |
| Quantity per set | set of 1 |
| range of product | Ultimate |
| Socket Number | 2 |
| standards | BS 546 |
| width | 88 mm |
| standards | BS 546 |
| connections - terminals | screw terminal |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account