
calcActive())">
Ultimate Screwless Flat Plate - euro Plate - 4 modules - antique brass
GU8480AB
AEDÂ 179.05
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
GU8480AB
Ultimate Screwless Flat Plate - euro Plate - 4 modules - antique brass
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate Screwless Flat Plate - euro Plate - 4 modules - antique brass
AEDÂ 179.05
Product Details
Part Number | GU8480AB |
---|---|
Activity | HDCWD |
Aesthetic Name | Screwless flat plate |
Colour | antique brass |
fixing mode | clip-in |
height | 148 mm |
Mounting Holes Diameter | 100 mm |
mounting mode | surface mounted |
Number of Gangs | 2 gangs |
Number of Modules | 4 modules |
product or component type | front plate |
Quantity per set | set of 1 |
range of product | Ultimate |
width | 88 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account