![Ultimate Screwless flat plate - data/telephone skt master - 1 gang -stainl stl B main product photo](https://eshop-ae.se.com/media/catalog/product/placeholder/default/Image_Placeholder.jpg)
Ultimate Screwless flat plate - data/telephone skt master - 1 gang -stainl stl B
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Ultimate Screwless flat plate - data/telephone skt master - 1 gang -stainl stl B
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Part Number | GU7461-BSS |
Activity | HDCWD |
Aesthetic Name | Screwless flat plate |
Colour | stainless steel matt, black |
depth | 88 mm |
fixing mode | by screws |
height | 35 mm |
IP degree of protection | IP20 |
Material | steel |
Number of Gangs | 1 gang |
product or component type | data/telephone socket |
Quantity per set | set of 1 |
range of product | Ultimate |
Telephone Socket Type | master |
width | 88 mm |
standards | BS EN 41003 |
connections - terminals | screw terminals |