Ultimate Screwless flat plate - cooker control unit - 45 A - 230 V - white
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Ultimate Screwless flat plate - cooker control unit - 45 A - 230 V - white
Excl. Tax
Excl. Tax
Description
Product Details
Pincode Group | default |
---|---|
Rated current | 45 A at 230 V AC 50 Hz |
Part Number | GU4401WPN |
Activity | HDCWD |
Weight | 400.7 g |
Package1 Length*Width*Height | 15.5 cm x 9.6 cm x 4 cm |
Aesthetic Name | Screwless flat plate |
Colour | white matt, pearl nickel matt |
Colour | Pearl Nickel Matt, White Matt |
Connections - Terminals | screw terminals |
depth | 36 mm |
fixing mode | screwless M3.5 x 30 mm |
height | 88 mm |
IP degree of protection | IP20 |
Material | stainless steel |
Number of Gangs | 2 gangs |
Outlet Standard | British |
Pilot Light | red neon indicator |
product or component type | switched socket |
Quantity per set | set of 1 |
range | Ultimate |
range of product | Ultimate |
standards | BS 4177 |
width | 148 mm |
standards | BS 4177 |
connections - terminals | screw terminals |