Ultimate Screwless Flat Plate - blank Plate - 1 gang - stainless steel
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Ultimate Screwless Flat Plate - blank Plate - 1 gang - stainless steel
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | power circuit: 13 A 220...250 V, AC, 50/60 Hz |
Show Accessory | No |
Part Number | GU8410-SS |
Activity | HDCWD |
Weight | 131.0 g |
Package1 Length*Width*Height | 1.5 cm x 8.8 cm x 8.8 cm |
accessory / separate part category | wiring accessory |
Aesthetic Name | Screwless flat plate |
Colour | stainless steel |
Colour | Stainless Steel |
depth | 15 mm |
device mounting | wall mounted |
fixing mode | by screws |
height | 88 mm |
IP degree of protection | IP20 |
Material | steel |
net weight | 0.131 kg |
Number of Gangs | 1 gang |
product or component type | blank plate |
range | Ultimate |
Range Compatibility | Ultimate Screwless blank plate |
range of product | Ultimate |
standards | BS 5733 |
Surface Finish | matt |
width | 88 mm |
standards | BS 5733 |
Range Compatibility | Ultimate (Ultimate Screwless) blank plate |