Ultimate Screwless flat plate - 2-w retractive plate sw - 1 gang - chrome
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Ultimate Screwless flat plate - 2-w retractive plate sw - 1 gang - chrome
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 16 AX |
Part Number | GU1412R-BPC |
Activity | HDCWD |
Aesthetic Name | Screwless flat plate |
Colour | chrome |
control type | rocker |
depth | 16 mm |
device mounting | wall mounted |
height | 88 mm |
mounting support | mounting box |
Number of Gangs | 1 gang |
product or component type | switch |
range | Ultimate |
range of product | Ultimate |
Switch Function | 2-way retractive |
width | 88 mm |
standards | BS EN 60669-1 |