Schneider Electric GU4421WPN Ultimate, GU4421WPN

GU4421WPN
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

How to Video

Product Details

Pincode Group default
Rated current 50 AX at 230 V AC
Part Number GU4421WPN
Activity HDCWD
Weight 315.0 g
Package1 Length*Width*Height 16.2 cm x 9 cm x 4.2 cm
Aesthetic Name Screwless flat plate
Connections - Terminals screw terminals
device application control
height 148 mm
IP degree of protection IP20
Material stainless steel
Number of Gangs 2 gangs
Pilot Light red neon indicator
product or component type switch
Quantity per set set of 1
range Ultimate
range of product Ultimate
standards BS EN 60669-1
Switch Function 2-pole
width 88 mm
standards BS EN 60669-1
connections - terminals screw terminals

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric GU4421WPN Ultimate, GU4421WPN
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.