Schneider Electric 50A 2G DP Switch + Neon, GU4421-BPB

GU4421-BPB
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Pincode Group default
Rated current 50 A
Part Number GU4421-BPB
Activity HDCWD
Weight 0
Package1 Length*Width*Height x x
Aesthetic Name Screwless flat plate
Colour brass
Colour Brass
control type rocker
depth 47 mm
device mounting wall mounted
height 148 mm
mounting support mounting box
Number of Gangs 2 gangs
Pilot Light neon indicator lamp
product or component type switch
range Ultimate
range of product Ultimate
standards BS EN 60669-1
Switch Function 2-pole
width 88 mm
standards BS EN 60669-1

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric 50A 2G DP Switch + Neon, GU4421-BPB
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.