![Ultimate Screwless flat plate - 2-pole switch - 1 gang - stainless steel main product photo](https://eshop-ae.se.com/media/catalog/product/placeholder/default/Image_Placeholder.jpg)
Ultimate Screwless flat plate - 2-pole switch - 1 gang - stainless steel
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Ultimate Screwless flat plate - 2-pole switch - 1 gang - stainless steel
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 20 AX |
Part Number | GU2413-BSS |
Activity | HDCWD |
Aesthetic Name | Screwless flat plate |
Colour | stainless steel |
control type | rocker |
depth | 35 mm |
device mounting | wall mounted |
height | 88 mm |
mounting support | mounting box |
Number of Gangs | 1 gang |
product or component type | switch |
range | Ultimate |
range of product | Ultimate |
Switch Function | 2-pole |
width | 88 mm |
standards | BS EN 60669-1 |