
calcActive())">
Schneider Electric 4G 2 Way Switch - Black polished brass, GU1442-BPB
GU1442-BPB
AEDÂ 178.54
AEDÂ 130.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GU1442-BPB
Schneider Electric 4G 2 Way Switch - Black polished brass, GU1442-BPB
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric 4G 2 Way Switch - Black polished brass, GU1442-BPB
AEDÂ 178.54
AEDÂ 130.00
Product Details
Rated current | 16 AX |
---|---|
Part Number | GU1442-BPB |
Activity | HDCWD |
Weight | 0 |
Package1 Length*Width*Height | x x |
Aesthetic Name | Screwless flat plate |
Colour | brass |
Colour | Brass |
control type | rocker |
depth | 25 mm |
device mounting | wall mounted |
height | 88 mm |
mounting support | mounting box |
Number of Gangs | 4 gangs |
product or component type | switch |
range | Ultimate |
range of product | Ultimate |
standards | BS EN 60669-1 |
Switch Function | 1-pole 2-way |
width | 148 mm |
standards | BS EN 60669-1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account