Ultimate Screwless flat plate - 1-pole 2-way plate switch - 2 gangs - brass
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Ultimate Screwless flat plate - 1-pole 2-way plate switch - 2 gangs - brass
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 16 AX at 230 V AC |
Show Accessory | No |
Part Number | GU1422BPB |
Activity | HDCWD |
Weight | 175.0 g |
Package1 Length*Width*Height | 10.3 cm x 9 cm x 4.2 cm |
Aesthetic Name | Screwless flat plate |
Connections - Terminals | screw terminals |
control type | rocker |
depth | 24 mm |
device mounting | wall mounted |
height | 88 mm |
IP degree of protection | IP20 |
Material | steel |
Number of Gangs | 2 gangs |
product or component type | plate switch |
Quantity per set | set of 1 |
range | Ultimate |
range of product | Ultimate |
standards | BS EN 60669-1 |
Switch Function | 1-pole 2-way |
width | 88 mm |
standards | BS EN 60669-1 |
connections - terminals | screw terminals |