
calcActive())">
Ultimate - screwless flat plage RJ45 data socket - 1 gang - black nickel/black
GU7471BBN
AEDÂ 131.52
AEDÂ 95.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GU7471BBN
Ultimate - screwless flat plage RJ45 data socket - 1 gang - black nickel/black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate - screwless flat plage RJ45 data socket - 1 gang - black nickel/black
AEDÂ 131.52
AEDÂ 95.00
Description
How to Video
Product Details
Part Number | GU7471BBN |
---|---|
Activity | HDCWD |
Aesthetic Name | Screwless flat plate |
Colour | black nickel, polished, black |
Communication Network Type | RJ45 |
Data Socket Type | RJ45 |
depth | 35 mm |
fixing mode | by screws |
height | 88 mm |
IP degree of protection | IP20 |
Material | steel |
Number of Gangs | 1 gang |
product or component type | data socket |
Quantity per set | set of 1 |
range | Ultimate |
range of product | Ultimate |
Type of Installation | indoor |
width | 88 mm |
standards | BS EN 41003 |
connections - terminals | screw terminal |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account