
calcActive())">
Ultimate - screwless euro modular - 1 gang - black nickel
GU8450BN
AEDÂ 104.58
AEDÂ 76.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GU8450BN
Ultimate - screwless euro modular - 1 gang - black nickel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate - screwless euro modular - 1 gang - black nickel
AEDÂ 104.58
AEDÂ 76.00
Description
How to Video
Product Details
Part Number | GU8450BN |
---|---|
Activity | HDCWD |
Aesthetic Name | Screwless flat plate |
Colour | black nickel brilliant |
device application | mounting |
fixing mode | by screws |
height | 88 mm |
Installation Direction | horizontal/vertical |
IP degree of protection | IP20 |
Material | stainless steel |
mounting mode | flush-mounted |
Number of Gangs | 1 gang |
product or component type | front plate |
Quantity per set | set of 1 |
range | Ultimate |
range of product | Ultimate |
width | 88 mm |
Range Compatibility | Ultimate front plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account