
calcActive())">
Ultimate Screwless dimmer switch 400W/VA, 1gang, 2way, main & LV, st.steel
GU6412CSS
AEDÂ 87.27
AEDÂ 64.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GU6412CSS
Ultimate Screwless dimmer switch 400W/VA, 1gang, 2way, main & LV, st.steel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate Screwless dimmer switch 400W/VA, 1gang, 2way, main & LV, st.steel
AEDÂ 87.27
AEDÂ 64.00
Description
How to Video
Product Details
Load Type | incandescent lamp, 230 V AC halogen lamp: 400 W |
---|---|
Part Number | GU6412CSS |
Activity | HDCWD |
Weight | 251.0 g |
Package1 Length*Width*Height | 9.5 cm x 9.5 cm x 5.5 cm |
[ue] Rated Operational Voltage | 230 V AC 50 Hz |
Aesthetic Name | Screwless flat plate |
Colour | stainless steel |
Colour | Stainless Steel |
Connections - Terminals | screwless terminals |
depth | 25 mm |
device application | control |
device mounting | wall mounted |
Dimmer Application | resistive load, inductive load |
fixing mode | by screws M3.5 x 25 mm |
height | 88 mm |
IP degree of protection | IP20 |
Number of Gangs | 1 gang |
product or component type | dimmer |
Quantity per set | set of 1 |
range | Ultimate |
range of product | Ultimate |
standards | BS EN 60669-2-1 |
Switch Function | 2-way |
width | 88 mm |
standards | BS EN 60669-2-1 |
connections - terminals | screwless terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account