Ultimate Screwless dimmer switch 250W/VA, 2gang, 2way, main & LV, pearl nickel
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Ultimate Screwless dimmer switch 250W/VA, 2gang, 2way, main & LV, pearl nickel
Excl. Tax
Excl. Tax
Description
Product Details
Load Type | incandescent lamp, 230 V AC halogen lamp: 250 W |
---|---|
Pincode Group | default |
Part Number | GU6422CPN |
Activity | HDCWD |
Aesthetic Name | Screwless flat plate |
Colour | pearl nickel |
depth | 25 mm |
device application | control |
device mounting | wall mounted |
Dimmer Application | resistive load, inductive load |
fixing mode | by screws M3.5 x 25 mm, by screws M3.5 x 30 mm |
height | 88 mm |
IP degree of protection | IP20 |
Number of Gangs | 2 gangs |
product or component type | dimmer |
Quantity per set | set of 1 |
range | Ultimate |
range of product | Ultimate |
Switch Function | 2-way |
width | 88 mm |
standards | BS EN 60669-2-1 |
connections - terminals | screwless terminals |