Ultimate Screw - Single Sckt Comb. 2 x USB SP 2.1 A. Stainless Steel, Black
SKU :
GGBGU34102USBABSS
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 250.67
AEDÂ 182.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
1. Easy-clip screwless front plate for simple removal and replacement
2. Curved, matching metal rocker retracts to its original position after depression
3. Full 16AX rating for Fluorescent and inductive loads
Ultimate Screw - Single Sckt Comb. 2 x USB SP 2.1 A. Stainless Steel, Black
AEDÂ 250.67
AEDÂ 182.00
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Overview
| Rated current | 13 A, AC |
|---|---|
| Part Number | GGBGU34102USBABSS |
| Activity | HDCWD |
| Weight | 237.2 g |
| Package1 Length*Width*Height | 9.6 cm x 9.5 cm x 5.5 cm |
| Colour | stainless steel |
| Colour | Stainless Steel |
| Connector Type | USB |
| Depth | 35 mm |
| device mounting | wall mounted |
| Device Presentation | complete product |
| Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |
| fixing mode | by screws M3.5 x 30 mm |
| Height | 87 mm |
| Integrated Connection Type | 2 USB port 5 V AC/DC, maximum load current: 2.1 A |
| Number of Power Socket Outlets | 1 x 2P + E, British |
| product or component type | USB charger + socket-outlet |
| Range | Ultimate |
| range of product | Ultimate |
| Socket Number | 1 |
| standards | BS 1363-2, EN 60950-1, IEC 60950-1 |
| Surface Finish | stainless steel |
| width | 87 mm |
| standards | BS 1363-2, EN 60950-1, IEC 60950-1 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Overview
| Rated current | 13 A, AC |
|---|---|
| Part Number | GGBGU34102USBABSS |
| Activity | HDCWD |
| Weight | 237.2 g |
| Package1 Length*Width*Height | 9.6 cm x 9.5 cm x 5.5 cm |
| Colour | stainless steel |
| Colour | Stainless Steel |
| Connector Type | USB |
| Depth | 35 mm |
| device mounting | wall mounted |
| Device Presentation | complete product |
| Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |
| fixing mode | by screws M3.5 x 30 mm |
| Height | 87 mm |
| Integrated Connection Type | 2 USB port 5 V AC/DC, maximum load current: 2.1 A |
| Number of Power Socket Outlets | 1 x 2P + E, British |
| product or component type | USB charger + socket-outlet |
| Range | Ultimate |
| range of product | Ultimate |
| Socket Number | 1 |
| standards | BS 1363-2, EN 60950-1, IEC 60950-1 |
| Surface Finish | stainless steel |
| width | 87 mm |
| standards | BS 1363-2, EN 60950-1, IEC 60950-1 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account