
calcActive())">
Schneider Electric GGBGU34102USBAWPN Ultimate, GGBGU34102USBAWPN
GGBGU34102USBAWPN
AEDÂ 296.90
AEDÂ 215.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBGU34102USBAWPN
Schneider Electric GGBGU34102USBAWPN Ultimate, GGBGU34102USBAWPN
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric GGBGU34102USBAWPN Ultimate, GGBGU34102USBAWPN
AEDÂ 296.90
AEDÂ 215.00
Description
How to Video
Product Details
Rated current | 13 A, AC |
---|---|
Part Number | GGBGU34102USBAWPN |
Activity | HDCWD |
Weight | 188.0 g |
Package1 Length*Width*Height | 9.6 cm x 9.5 cm x 5.5 cm |
Colour | pearl nickel |
Colour | Pearl Nickel |
Connector Type | USB |
depth | 35 mm |
device mounting | wall mounted |
Device Presentation | complete product |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |
fixing mode | by screws M3.5 x 30 mm |
height | 87 mm |
Integrated Connection Type | 2 USB port 5 V AC/DC, maximum load current: 2.1 A |
Number of Power Socket Outlets | 1 x 2P + E, British |
product or component type | USB charger + socket-outlet |
range | Ultimate |
range of product | Ultimate |
Socket Number | 1 |
standards | BS 1363-2, EN 60950-1, IEC 60950-1 |
width | 87 mm |
standards | BS 1363-2, EN 60950-1, IEC 60950-1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account