![Ultimate Metal clad - switched socket - 2P - 2 gangs - grey main product photo](https://eshop-ae.se.com/media/catalog/product/placeholder/default/Image_Placeholder.jpg)
Ultimate Metal clad - switched socket - 2P - 2 gangs - grey
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Ultimate Metal clad - switched socket - 2P - 2 gangs - grey
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 13 A at 230 V AC 50 Hz |
Part Number | GU3634GMC25 |
Activity | HDCWD |
Actuator | rocker |
Aesthetic Name | Metal clad |
Colour | grey matt |
depth | 47 mm |
device application | power supply |
device mounting | wall mounted |
Device Presentation | complete product |
Earth Circuit | standard earth |
fixing mode | by screws M3.5 x 30 mm |
height | 86 mm |
IP degree of protection | IP20 |
Material | steel |
mounting mode | horizontal |
Number of Gangs | 2 gangs |
Outlet Poles Configuration | 2P |
Outlet Standard Description | 3 pins |
Pilot Light | neon indicator |
product or component type | switched socket |
Quantity per set | set of 1 |
range | Ultimate |
range of product | Ultimate |
Socket Number | 2 |
width | 86 mm |
Outlet standard deviation | British |
standards | BS |
connections - terminals | screw terminal |