
calcActive())">
Ultimate Grid system - 2-way switch module - 1 gang - black
GUG202MB
AEDÂ 22.09
AEDÂ 16.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GUG202MB
Ultimate Grid system - 2-way switch module - 1 gang - black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate Grid system - 2-way switch module - 1 gang - black
AEDÂ 22.09
AEDÂ 16.00
Product Details
Rated current | 20 AX at 230 V AC |
---|---|
Part Number | GUG202MB |
Activity | HDCWD |
Aesthetic Name | Grid system |
device application | control |
IP degree of protection | IP20 |
Material | thermoplastic |
Number of Gangs | 1 gang |
product or component type | switch module |
Quantity per set | set of 1 |
range | Ultimate |
range of product | Ultimate |
Switch Function | 2-way |
standards | BS EN 60669-1 |
connections - terminals | snap-on |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account