
calcActive())">
Ultimate Grid system - 1-pole switch module - 1 gang - stainless steel
GUG102R-BSS
AEDÂ 24.44
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
GUG102R-BSS
Ultimate Grid system - 1-pole switch module - 1 gang - stainless steel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate Grid system - 1-pole switch module - 1 gang - stainless steel
AEDÂ 24.44
Product Details
Rated current | 10:00 AM |
---|---|
Part Number | GUG102R-BSS |
Activity | HDCWD |
Aesthetic Name | Grid system |
Colour | stainless steel |
control type | rocker |
depth | 42 mm |
device mounting | wall mounted |
Number of Gangs | 1 gang |
product or component type | switch |
range | Ultimate |
range of product | Ultimate |
Switch Function | 1-pole |
standards | BS EN 60669-1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account