Ultimate - Flat plate Grid system - 1 gang - pearl nickel
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Ultimate - Flat plate Grid system - 1 gang - pearl nickel
Excl. Tax
Excl. Tax
Description
Product Details
Pincode Group | default |
---|---|
Part Number | GU8460PN |
Activity | HDCWD |
Weight | 117.4 g |
Package1 Length*Width*Height | 4.614 cm x 4.614 cm x 4.61 cm |
Aesthetic Name | Flat plate |
Colour | pearl nickel |
Colour | Pearl Nickel |
fixing mode | clip-in |
height | 88 mm |
Mounting Holes Diameter | 50 mm |
mounting mode | surface mounted |
Number of Gangs | 1 gang |
Number of Modules | 2 modules |
product or component type | front plate |
Quantity per set | set of 1 |
range of product | Ultimate |
width | 88 mm |