
calcActive())">
Ultimate Euro - blank module - 1 gang - plastic - white
GUE8010W
AEDÂ 8.88
AEDÂ 7.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GUE8010W
Ultimate Euro - blank module - 1 gang - plastic - white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate Euro - blank module - 1 gang - plastic - white
AEDÂ 8.88
AEDÂ 7.00
Product Details
Part Number | GUE8010W |
---|---|
Activity | HDCWD |
Aesthetic Name | Slimline |
Colour | white |
depth | 15 mm |
device mounting | wall mounted |
fixing mode | snap-fitted |
height | 50 mm |
IP degree of protection | IP20 |
Material | plastic |
Number of Gangs | 1 gang |
Number of Modules | 1 module |
product or component type | cover plate |
range | Ultimate |
range of product | Ultimate |
Surface Finish | untreated |
width | 25 mm |
Range Compatibility | Ultimate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account