![Ultimate - blank plate - 2 gangs - polished brass main product photo](https://eshop-ae.se.com/media/catalog/product/placeholder/default/Image_Placeholder.jpg)
Ultimate - blank plate - 2 gangs - polished brass
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Ultimate - blank plate - 2 gangs - polished brass
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Part Number | GU8420-PB |
Activity | HDCWD |
Weight | 187.0 g |
Package1 Length*Width*Height | 1.5 cm x 14.8 cm x 8.8 cm |
accessory / separate part category | wiring accessory |
Aesthetic Name | Screwless flat plate |
Colour | painted black |
Colour | Painted Black |
depth | 15 mm |
device mounting | wall mounted |
fixing mode | by screws |
height | 88 mm |
IP degree of protection | IP20 |
Material | steel |
net weight | 0.187 kg |
Number of Gangs | 2 gangs |
product or component type | blank plate |
range | Ultimate |
Range Compatibility | Ultimate Screwless blank plate |
range of product | Ultimate |
standards | BS 5733 |
Surface Finish | matt |
width | 148 mm |
standards | BS 5733 |
Range Compatibility | Ultimate (Ultimate Screwless) blank plate |