
calcActive())">
Ultimate - blank plate - 1 gang - white
GU8010
AEDÂ 9.50
AEDÂ 7.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GU8010
Ultimate - blank plate - 1 gang - white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Ultimate - blank plate - 1 gang - white
AEDÂ 9.50
AEDÂ 7.00
Product Details
Part Number | GU8010 |
---|---|
Activity | HDCWD |
accessory / separate part category | wiring accessory |
Aesthetic Name | Slimline |
Colour | white |
depth | 14 mm |
device mounting | wall mounted |
fixing mode | by screws |
height | 86 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
net weight | 0.048 kg |
Number of Gangs | 1 gang |
product or component type | blank plate |
Quantity per set | set of 10 |
range | Ultimate |
range of product | Ultimate |
Surface Finish | matt |
width | 86 mm |
standards | BS 5733 |
Range Compatibility | Ultimate blank plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account