
calcActive())">
ULT.SCRWLS Flat Plate-1Gang- 13A-DP-switched with neon- stainless steel
GU3411DBSS
AEDÂ 113.80
AEDÂ 83.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GU3411DBSS
ULT.SCRWLS Flat Plate-1Gang- 13A-DP-switched with neon- stainless steel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ULT.SCRWLS Flat Plate-1Gang- 13A-DP-switched with neon- stainless steel
AEDÂ 113.80
AEDÂ 83.00
Description
How to Video
Product Details
Rated current | 13 A at 230 V AC 50 Hz |
---|---|
Part Number | GU3411DBSS |
Activity | HDCWD |
Actuator | rocker |
Aesthetic Name | Screwless flat plate |
Colour | stainless steel |
depth | 30 mm |
device mounting | wall mounted |
Device Presentation | complete product |
Earth Circuit | standard earth |
fixing mode | by screws M3.5 x 30 mm |
height | 88 mm |
IP degree of protection | IP20 |
Material | steel |
Number of Gangs | 1 gang |
Outlet Poles Configuration | 2P |
Outlet Standard Description | 3 pins |
Pilot Light | neon indicator |
product or component type | switched socket |
Quantity per set | set of 1 |
range of product | Ultimate |
Socket Number | 2 |
width | 148 mm |
Outlet standard deviation | British |
standards | BS 1363 |
connections - terminals | screw terminal |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account