
calcActive())">
ULT POL BR DIMMER 2G 2W
GU6422CPB
AEDÂ 228.49
AEDÂ 166.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
GU6422CPB
ULT POL BR DIMMER 2G 2W
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ULT POL BR DIMMER 2G 2W
AEDÂ 228.49
AEDÂ 166.00
Product Details
Rated current | 15 A at 250 V AC, resistive |
---|---|
Part Number | GU6422CPB |
Activity | HDCWD |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account