
calcActive())">
triangular lock insert 8mm for Spacial S3D enclosure
NSYAEDLT8S3D
AED 42.38
AED 42.38
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYAEDLT8S3D
triangular lock insert 8mm for Spacial S3D enclosure
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
triangular lock insert 8mm for Spacial S3D enclosure. Label: Spacial S3D - range: Spacial - product or component type: lock insert - Range Presentation:
- One-piece folded and welded body, double plate thickness gutter shaped front profile. Flat rear panel.
- Degree of protection: IP 66 for all single door enclosures, IP 55 for double door enclosures.
- A light and resistant enclosure with folded cross structure sheet steel.
- External mechanical impact resistance: IK 10 for enclosures with plain door, IK 08 for enclosures with glazed door.
- Time saving : 54 dimensions with or without plain chassis, customized offer, wide range of accessories...
- Wide range of sizes : from 300X200X150 to 1400X1000X300.
- Choice : plain door or glazed door.
- Paint finish : colour grey RAL 7035.
- Certifications : EN 62208 (LCIE), UL, CUL, BV, DNV, LR, GL, ATEX (modified enclosure).
A complete range of applicative enclosure :
- Spacial S3DEX WM ATEX (10 dimensions)
- Spacial S3DM Modular distribution enclosure
A complete range of enclosures that can be equipped with modular chassis comprising 10 references from 24 to 240 modules :
- Spacial S3DB Terminals enclosure.
- An offer developed for centralization and transmission of signals in industrial installations or on machines.
And also...
- Spacial S3CM Control and dialogue system.
- CaSys VDM 19" network and electronics enclosure.
Enclosures Spare Parts
Schneider Electric selected a wide variety of spare parts for your enclosure. No matter if the enclosure is recently built or has several years, you can have the replacement parts you need. - Range Benefits:
Your ideal universal enclosure designed for time saving !
- Global approach universal enclosure with dedicated accessories regarding the application.
- Optimized approach regarding the application with Spacial S3D dedicated enclosure (dimensions) with dedicated accessories.
- Customization services (configurated offer and specific solutions).
- Water tightness :
IP66 for single door and IP55 for double door.
- Ruggedness :
IK 10 for plain door and IK08 for glazed door.
- Durable : with high UV resistance, treated hinges, aluminium hinge pins.
- Smart : Door easily removable and reversible with double thickness 20 mm return fold for excellent rigidity, 120° opening, 2 or 3 concealed hinges. 3 closure points from height 600 mm with single operating point. Simple reversal of linkage. Maximum loading: 50 kg/m2.
- Choice (enclosures) :
- with or without plain chassis
- with plain or glazed door, double door range
- dedicated dimensions to applications.
- Choice (accessories) :
- plain chassis, silk-screened chassis, micro perforated chassis, telequick perforated chassis, symmetrical chassis,
- steel cable gland plate with grid pattern, steel cable gland plate with knock-outs aluminium cable gland plate cable gland plate with membranes.
- Smart : hinges easily released and captive for easier door removal and door reversal. Wide choice of inserts.
- Attractive : chamfered door edge, plasma welded, paint epoxy-polyester colour RAL 7035.
- Adaptable : These enclosures can be supplied on request with :
- alternative colours,
- accessories pre-mounted,
- special machining,
- other dimensions,
- alternative finishes (zinc chromate, metallization, etc.)
- Safety for people : 2 welded earth studs (on door and body).
- Time saving :
- 4 welded back studs shouldered 10mm for direct mounting of chassis,
- Wall mounting brackets fixed from the outside
- Wide choice of cable gland plate that can be equipped with quick cable entrance.
- Wide choice of chassis (silk-screened chassis, micro-perforated chassis, perforated chassis ....).
- Services : Colours, dimensions, mounting of accessories through or customized service (configurated and specific offer). - Range Application Presentation: Industrial automation and industrial control
- Dedicated enclosure with EMC enclosure S3HF (10 dimensions).
- Dedicated enclosure with terminal enclosure S3DB (11 dimensions).
- And a wide choice of accessories chassis, cable entrance and cable management.
Electrical distribution
- Dedicated enclosure with Spacial S3DM (8 dimensions enclosure with Depth 150mm).
Electronics and Industrial Networks
- Dedicated enclosure Spacial VDM (equipped with 19'' frame).