transparent door - for remote graphic terminal - IP65
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
transparent door - for remote graphic terminal - IP65
Excl. Tax
Excl. Tax
Product Details
Activity | IDVSD |
---|---|
Pincode Group | default |
Part Number | VW3A1103 |
accessory / separate part category | protection accessories |
accessory / separate part destination | remote graphic display terminal (VW3A1101) |
Accessory / separate part type | door for remote mounting kit |
IP degree of protection | IP65 |
net weight | 0.04 kg |
range of product | Altivar |
product compatibility | VW3A1102 |
Range Compatibility | Altivar 71Q, Altivar 212, Altivar 71, Altivar 61Q, Altivar Machine ATV320, Altivar 61, Altivar 32 |